alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Azerbaijan

Your Authorized Swagelok Sales and Service Centre

Pressure-Reducing, Dome-Loaded

Pressure-Reducing Dome-Loaded Regulators

Pressure-Reducing, Dome-Loaded Regulators

  • Minimize droop by balancing outlet pressure with dome pressure
  • Enable dynamic pressure control to provide more consistent downstream pressure as flow demand vary
  • Maintain control safely by balancing the dome pressure against the force of the outlet pressure

Available models include:

Air-Loaded, Ratio Pressure-Reducing Regulators (RA Series)

Options

  • Choice of dome-to outlet pressure ratios: 1 to 15, 1 to 40, or 1 to 70
  • NACE MR0175/ISA 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Gauge connections — choice of 4 configurations

Differential Pressure, Dome-Loaded Pressure Reducing Regulators (RD[H]6DP Series)

Specifications

Dome-to outlet pressure ratio — 1:1

Options

  • NACE MR0175/ISA 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Gauge connections - choice of 4 configurations

Compact, Dome Loaded Pressure-Reducing Regulators (RD2 Series)

Options

  • NACE MR0175/ISA 15156-compliant models special cleaning to ASTM G93 Level C
  • No filter
  • Panel mounting kit (no disassembly required)

General-Purpose, Dome-Loaded Pressure-Reducing Regulators (RD[H]6 and RD[H]8 Series)

Specifications

Dome-to-outlet pressure ratio — 1: 1
Ports — 1/4 in. female NPT outlet gauge port

Options

  • NACE MR0175/ISA 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Pilot regulator
  • Gauge connections - choice of 4 configurations

General Purpose, Dome-Loaded Pressure-Reducing Regulators (RD[H]10 Series)

Specifications

Dome-to-outlet pressure ratio — 1: 1

Options

  • Pilot regulator for improved performance
  • External feedback (EF) for improved performance
    • EF to pilot regulator limited to 290 psig (20 bar)
    • EF to main regulator limited by standard outlet pressure range
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Gauge connections

High-Purity, High-Flow Gas Regulators (HF Series)

Specifications

Surface finish — 5 µin. Ra electropolished
Body material — 316L VIM-VAR stainless steel

Options

  • Flows up to 300 std L/min
  • End connections/mounting styles
    • 1/4 in. VCR® split-nut connections
    • 1/4 in. and 3/8 in. butt weld connections
    • IGC™ II surface mount

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators (RD[H]15 and RD[H]20 Series)

Specifications

Dome-to-outlet pressure ratio — 1:1
Supply Pressure Effect — 0.3% of inlet pressure drop

Options

  • External feedback (EF) for improved performance
    • EF to pilot regulator limited to 290 psig (20 bar)
    • EF to main regulator limited by standard outlet pressure range
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators (RD[H]25, RD[H]30, and RD[H]40 Series)

Specifications

Dome-to-outlet pressure ratio — 1:1
Supply Pressure Effect — 0.8% of inlet pressure drop (RD(H)25 only)

Options

  • External feedback (EF) for improved performance
    • EF to pilot regulator limited to 290 psig (20 bar)
    • EF to main regulator limited by standard outlet pressure range
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators for Low Pressure, High Sensitivity (LPRD20 and LPRD40 Series)

Options

  • Special cleaning to ASTM G93 Level C

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.